Back

Water supply and pressure boosting systems

Water supply systems in modern buildings demands reliable energy efficient products that adjust to the need and can easily be connected to a building monitoring system. Xylem water supply products and solutions offer exactly that. As all Xylem products, the water supply range meets modern costumer’s high expectations on reliability, energy efficiency and easy to install and service to achieve lowest possible life cycle cost.

The Xylem offer for water supply and pressure boosting systems

Packaged systems

Complete, ready to install solutions with one or several pumps, pump control (variable or fixed speed), pressure transmitters and valves, all mounted on a frame.

Pumps

Borehole, multistage and end suction pumps in cast iron or stainless steel ranging from 0,25 kW to above 300 kW and heads exceeding 800 m to cover from small up to very large and high buildings.

Pump controllers

Variable speed pump controllers to adjust the capacity exactly to the demand.

Treatment

UV and ozone systems for in line installation.

  • Join the conversation!

  • Request Information

    * Required