Products

The fifth generation Hydrovar pump controller with built in variable speed drive.

HYDROVAR 
Intelligent variable speed
pump controller

Equipped with a Hydrovar variable speed controller, the e-NSC becomes a very energy efficient pump solution with excellent communication capabilities.

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs.

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-NSC is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

e-NSC 
Cast iron end suction pumps

Equipped with a Hydrovar variable speed controller, the e-LNE becomes a very energy efficient pump solution with excellent communication capabilities.

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs.

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-LNE is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

e-LNE In-line pumps

Easy to operate:

- Clear display with large figures and symbols makes it easy to read the values, even in the dark.

- With only four logically placed buttons, it’s easy to set up and operate the new ecocirc XL.

Low temperatures no problem: the control unit is well protected from condensation

ecocirc XL  
High efficiency
wet rotor circulators

Capacities up to 160 m3/h

Heads up to 330 m

Max operating pressure 40 bar

IE3 motors as standard and very high hydraulic efficiency ensure a low operating cost.

Reduced axial thrust design allows use of standard motor with long bearing life time.

e-SV Vertical multistage pumps

Each pump controlled by a Hydrovar variable speed pump controller for maximum flexibility.

Can be equipped with 2-4 e-SV high efficiency vertical multistage pumps.

GHV - Variable speed booster sets

The unique Anti-Block technology ensure a blockage free, magnetite resistant pump.

Three ways to control the pump:

- automatic proportional pressure

- stepless manual set speed

- automatic constant pressure

Low EEI: The spherical motor design with ECM technology and permanent magnet rotor keeps operating costs low. 

High efficiency wet rotor circulators

Erp 2015

ecocirc PREMIUM

Selection Tools

Internally self flushing mechanical seal, i-Alert condition monitoring and true back pull put design results in long service life and easy maintenance.

Extensive performance range:

Capacities up to 5.000 GPM

Heads up to 530 ft

Highest efficiency guarantees lowest cost of operation thanks to cutting edge design tools and expertise knowledge about HVAC applications.

e-1510 Base mounted end suction pumps

Alignment friendly coupling for easy installation.

The compact split case pump! The footprint of the VSX is up to 40% less compared to traditional spilt case pumps.

Maintenance free bearings and the One-Piece Unitized Seal gives long service life and easy maintenance.

VSX Split-Case pumps

Available in 2” through 10” sizes. Motor sizes through 300 HP. Flows to 6500 GPM and heads to 400 feet.

Easy maintenance: The pump bearings and mechanical seals can be serviced without disturbing the upper casing half, piping connections or electrical motor connections.

Internally self-flushing mechanical seals for maximum lubrication, debris removal and heat dissipation. The internally flushed seals allow for a shorter shaft for reduced deflection for longer seallife.

HSC³ Base mounted double suction pumps