Back

The Brain

Maximum flexibility.

ecocirc XL can be operated in 4 different functional modes:

  • Automatic proportional pressure (Δpv)
  • Constant pressure (Δpc)
  • Constant speed
  • Night Mode

ecocirc XLplus version can be operated with additional functional mode based on differential temperature controls for additional energy savings.

Advanced settings programmable via PC, tablet or smartphone.
Accessible via built-in communication BUS (via cable) or Wi-Fi (optional module).

Maximum security.

If something unexpected happens; alarm and error codes show on the display and are stored in an error log. You will always know exactly what happened and when.

Maximum control.

There are two analogue inputs for 4-20 mA or 0-10V plus an auxiliary temperature probe.
The ecocirc XLplus communicates with BMS systems via Modbus RTU and BACnet.
Runtime data is stored for optimising settings.

  • Join the conversation!

  • Request Information

    * Required