Back

Hot or cold

The standard e-LNE / e-LNT can handle liquid temperatures from -25°C up to +120°C and the extended temperature version up to +140°C.

The Lowara e-LNE Series can be used for the following CBS applications:

HVAC

  • Liquid transfer in heating systems.
  • Liquid transfer in air-conditioning systems.
  • Liquid transfer in ventilation systems.

Water Supply

  • Pressure boosting in commercial buildings.
  • Irrigation systems.
  • Water transfer for green houses.
  • Join the conversation!

  • Request Information

    * Required