Back

Control offering

  • Multi-pump capability come as standard from 1-8 pumps
  • Constant pressure
  • Constant flow
  • System curve
  • Via an 4-20mA or 0-10V external signal
  • Automatic test and auto change over
  • Stops at zero demand
  • Integrated soft start/stop
  • Complete set of analog and digital input/output
  • Premium card allowing an additional 2 x inputs and 2 x outputs
  • Join the conversation!

  • Request Information

    * Required