Back

Additional features

  • HYDROVAR can be fitted on any standard IEC motor up to 22 kW.
  • Wall mounting kits are available on request (see accessories section)
  • No separate microprocessor is needed
  • No separate control panels are needed
  • No large pressure vessels are needed
  • No anti-con heaters are needed as these are built in as standard
  • Error logs and real time and date calendar
  • Join the conversation!

  • Request Information

    * Required