The New e-NSC

×No leakage

The e-NSC offers a wide range of mechanical face seal options regarding types and materials.

×Hot or cold

The standard e-NSC can handle liquid temperatures from -25°C up to +140°C.

×Exactly the right configuration

With materials options spanning from cast iron to duplex stainless steel, the e-NSC is the right solution for 1000’s of liquids.

×Adapt to needs

In many applications. the need for water is always varying. By equipping the e-NSC with a Hydrovar pump controller, the duty is always exactly where it should be. And it pays off: reducing the speed by 50% reduces the power consumption by 85%.

×Long service life & easy maintenance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-NSC is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

×High Efficiency

New designed high efficiency hydraulics, with MEI values well above the ErP2015 level and IE3 motors set the basis for very low operation costs.

By combining high efficiency with high flexibility regarding installation, material options and temperature, the new Lowara e-NSC series is the natural choice for water transport, hydronic heating and chiller systems, fire protection systems and a vast number of industrial applications.

Specifications

Delivery: up to 1800 m³/h
Head: up to 160 m
Power supply: three-phase 50 and 60 Hz
Power: from 0,25 kW up to 355 kW
Maximum operating pressure: 16 bar
Temperature of pumped liquid: from -25°C to +140°C

 e-NSCE
e-NSCS
e-NSCF
Execution
Extended shaft
extended
Stub shaft
stub
Frame mounted
frame
DN
32 - 80
32 - 250
32 - 300
Motor Power (max)
22 kW
90 kW
355 kW
Flow (max)
130 m³/h
1300 m³/h
1800 m³/h
Head (max)
100 m
100 m
100 m

Material options

Casing
Cast Iron
Cast Iron
Stainless steel (from DN 65)
Duplex (from DN 100)
Cast Iron
Stainless steel (from DN 65)
Duplex (from DN 100)
Impeller
Stainless steel
Cast Iron
Bronze
Stainless steel
Stainless steel
Cast Iron
Bronze
Duplex (from DN 100)
Stainless steel
Cast Iron
Bronze
Duplex (from DN 100)
Advantages
Compact, competitive price, stainless steel impeller as standardBack pull out system, no need for special alignment tools, standard motorBack pull out system , easy maintenance, standard motor, power end with dedicated bearings

The NEW e-NSC is a full coverage range of products .From DN 32 to DN 300 , with 2- or 4-pole motors, the e-NSC range covers flows up to 2.000 m3/h.

 2-pole: Performance field 2900 rpm

2 pol

 

4-pole: Performance field 1450 rpm

 NSC_4poles-50Hz (1)

Cat_e_NSC_uk_web191002951_B_W12-2014_NSC-50Hz_EN
Technical Catalog - English
IOM_e-NSC_e-NSCF_e-NSCC_IT_EN_FR_DE_TR_RU
IOM - e-NSC, e-NSCF, e-NSCC
IOM_e-NSCS_IT_EN_FR_DE_TR_RU
IOM e-NSCS
Ecocirc_XL_CommercialBuildingServices_uk_web
English