The NEW e-LNE and e-LNT in-line pumps

×High Efficiency

New designed high efficiency hydraulics, with MEI values well above the ErP2015 level and IE3 motors set the basis for very low operation costs. Hydraulic efficiency of MEI 0.6 exceeds the ErP compliance level of MEI 0.4.  IE3 motors are fitted as standard, and IE4 motors can be supplied along with our Hydrovar variable speed drives.

×Long service life & easy maintenance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-LNE & e-LNT series is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

×Adapt to needs

In many applications the need for water is always varying. By equipping these In-line pumps with a Hydrovar pump controller, the duty is always exactly where it should be. And it pays off: reducing the speed by 50% reduces the power consumption by 85%.

×Exactly the right configuration

With material options spanning from cast iron body in GG25 cast iron, stainless steel, Bronze impellers with choice of mechanical seal options the e-LNE / e-LNT is the right solution for 1000’s of liquids.

×Hot or cold

The standard e-LNE / e-LNT can handle liquid temperatures from -25°C up to +120°C and the extended temperature version up to +140°C. The Lowara e-LNE Series can be used for the following CBS applications:

HVAC

  • Liquid transfer in heating systems.
  • Liquid transfer in air-conditioning systems.
  • Liquid transfer in ventilation systems.

Water Supply

  • Pressure boosting in commercial buildings.
  • Irrigation systems.
  • Water transfer for green houses.

The new Lowara e-LNE and e-LNT series in-line pumps for heating and chiller systems are highly energy-efficient, deliver greater operational cost savings, and will provide improved hydraulic coverage that can serve a broader range of applications.

Offering a range of single impeller centrifugal pumps with inline suction and discharge delivery flanges, the e-LNE and e-LNT have a back pull-out design which allows the impeller, adapter and motor be extracted without disconnecting the pump body from the piping system.

Hydraulic efficiency of MEI 0.6 exceeds the ErP compliance level of MEI 0.4. IE3 motors are fitted as standard, and IE4 motors can be supplied along with our Hydrovar variable speed drives.

Ultimately the e-LNE and e-LNT series will offer outstanding hydraulic coverage, with more than 22 additional models across the range.

Specifications

  • Delivery: up to 900 m³/h
  • Head: up to 90 m
  • Power supply: three-phase 50 and 60 Hz
  • Power: from 0,25 kW up to 90 kW
  • Maximum operating pressure: 16 bar
  • Temperature of pumped liquid: from -25°C to +140°C
 e-LNEEe-LNESe-LNTE/LNTS
Execution
Extended shaft
LNEE 40-160_40(con Hydrovar)-73x150
Stub shaft
e-LNE_diagonal front view from above_with HYDROVAR_modified-100x150
Twin head
e-LNT_diagonal front view from above_modified-size-small
DN
40 – 100
40 – 150
40 – 150
Motor Power (max)
22 kW
37 kW
37 kW
Flow (max)
300 m³/h

400 m³/h
800 m³/h

Material options

Casing
Cast Iron
Cast Iron
Cast Iron
Impeller
Stainless steel
Cast Iron
Bronze
Stainless steel
Cast Iron
Bronze
Stainless steel
Cast Iron
Bronze
Advantages
Compact footprint
Stainless steel impeller
Standard motor
Back pull out system
Stainless steel impeller
Easy maintenance
Standard motor
Back pull out system
Stainless steel impeller
Easy maintenance

The NEW e-LNE is a full coverage range of products: from DN 40 to DN 150, with 2- or 4-pole motors, the e-LNE range covers flows up to 400 m3/h.

Performance field 2900 rpm

2900

Performance field 1450 rpm

1450

Lowara-e-lne
English
191007431_B_W12-2014_LNE-50Hz_EN
Technical Catalogue 50 Hz - English
Ecocirc_XL_CommercialBuildingServices_uk_web
English