Back

Introducing the new Lowara Sekamatik range of wastewater lifting stations

Sekamatik series is a range of grey / rain water or sewage lifting stations ideal for larger private or public buildings. Motor power up to 11.5 kW with capacities up to 200 m3/h and storage tanks are available in plastic with volumes from 180 up to 800 liters. The compact design allows an installation with minimum space requirement.
Sekamatik 10 E 7M is a compact behind the toilet pumping station with cutter pump. Install a toilet anywhere, typically without any major construction.

  • Join the conversation!

  • Request Information

    * Required