Back

Introducing our new Lowara ResiBoost constant pressure system for residential applications

Clever and simple, ResiBoost is a variable speed drive inverter for constant pressure systems. ResiBoost automatically controls the speed of the pump while keeping the pressure in the system constant in relation to the signal of the electronic pressure transmitter.
The ResiBoost is specially designed for maintaining constant pressure independent of
flow for maximum comfort. Energy saving is the result of the precise speed control. Top quality components guarantee high reliability and a trouble-free life. The inverter has inbuilt protection against various system and electrical faults. Smooth operation and soft starting ensure silent running and an extended pump life. With pipe or wall mounted versions together with ready built, the quick set up means easy installation.

  • Related MCE 2016

    Enhancing our products and services by listening to our customers
    Xylem Italia
    Introducing our new Lowara Q-Smart single phase electronic control panel
  • Request Information

    * Required