Back

Xylem HVL – Next Generation HYDROVAR

Xylem Hydrovar pump controllerSince 1995, Hydrovar has been the product of choice for efficient speed controlling of pumps. The latest generation of the HYDROVAR is more efficient than ever due to the new drive and motor control. It’s easier to install and operate, and can be installed in new and retrofit applications.

Capable of running systems with up to eight pumps, the HYDROVAR has multimaster functionality, enabling each individual pump to take control if one or more units or sensors are not active. This continuous booster system operation ensures reliable water pressure across many residential and commercial applications.

Beyond VSD status, the Next Generation HYDROVAR is an intelligent control system that accurately adapts to system demands, helping end-users realize cost and energy savings while achieving optimum system performance. A new drive and motor control makes the HYDROVAR more efficient than ever. It’s also has expanded features, such as: BACnet compatibility for seamless building management system integration, and a THDi filter that extends equipment life by improving the quality of energy coming from the grid. It’s available with optional Wi-Fi capability for remote connection to the unit via any mobile device, laptop or PC.

  • Join the conversation!

  • Request Information

    * Required