Back

Lowara ResiBoost

ResiBoostResiBoost is a new automatic constant pressure solution utilizing a variable speed drive. It is the ideal, cost effective water supply option for residential applications.

ResiBoost is very easy to setup and operate: after installation and once set the desired pressure, the unit is ready for use. ResiBoost automatically restores system in case of power outages and also offers a LCD display that clearly displays faults and information about operation, such as number of run hours and number of starts. ResiBoost is an ideal, cost effective option for controlling a variety of Lowara pumps in residential applications.

  • Join the conversation!

  • Request Information

    * Required