Back

Lowara ecocirc XL and XLplus

ecocirc-XLHigh efficiency large wet rotor circulators provide state-of-the-art technology in hydraulics, motors and intelligent controls and are designed with simplicity and efficiency in mind. Lowara has now extended the range, adding several new models.

The new models are: ecocirc XL and ecocirc XLplus 25-32 / 40-60; a 100W version that addresses the full spectrum of light commercial applications; ecocirc XL and ecocirc XLplus D 32-80 and 32-100 twin-head models in both flanged and threaded versions for greater application flexibility; and the ecocirc XL and ecocirc XLplus with 15 and 18 meters maximum head for a wider range of performance coverage. Bronze models for domestic hot water applications in pump body are now also available in stainless steel for improved efficiencies. These expansions make the ecocirc XL and XLplus one of the broadest circulator ranges available today.

View the full ecocirc XL and XLplus range here

  • Join the conversation!

  • Request Information

    * Required